Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Module Connect

The Module Connect is a new kind of plug-in connector for connecting different electric cables, fiber optic cables and pneumatic hoses. It is characterized by a space-saving, low-profile housing and can be used wherever a large number of cables have to be connected in an installation space as small as possible.  Learn more about Module Connect.

Number of products: 56

Module Connect - 4 cable entries

  • Instead of many plug-in/disconnect points in a confined space, only one individually configurable interface
  • Set consists of 5 interfaces or 10 Module Connect plug-in connectors
Upon request
Shop now

Module Connect - 3 cable entries

  • Instead of many plug-in/disconnect points in a confined space, only one individually configurable interface
  • Set consists of 5 interfaces or 10 Module Connect plug-in connectors
Upon request
Shop now

Module Connect - Fastening element

  • Mounting bracket for wall and floor installation as well as housing connection
  • Enables flexible assembly
  • 10-pack with 10 fixing elements
Upon request
Shop now

Module Connect - Double locking

  • Connects and fastens the Module Connect housing
  • 1x Double locking
  • 1x Screw
  • 1x Nut
Upon request
Shop now

Module Connect- Single locking

  • Connects and fastens the Module Connect housing
  • 1x Single locking
  • 1x Screw
  • 1x Nut
Upon request
Shop now

Module Connect bellows sealing insert 09140008100 / 09140008200 / 09140008300

Available sealing inserts for the Module Connect.
Upon request
Shop now

Module Connect strain relief 09140008034 / 09140008033

Available strain relief for the Module Connect.
Upon request
Shop now

Han EE® Quick Lock module 09140122632 / 09140122732

Number of contacts: 12, silver-plated
Electrical data: 10A / 250V
Connection type: Quick Lock connection
Conductor cross-section: 0.25 ... 1.5mm²
Upon request
Shop now

Han DD® module 09140123102 / 09140123002

Number of contacts: 12
Electrical data: 10 A / 250V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D
Upon request
Shop now

Han® DDD module 09140173001 / 09140173101

Number of contacts: 17
Electrical data: 10A / 150V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D
Upon request
Shop now

Han DD® Quad module 09140423001 / 09140423101

Number of contacts: 42
Electrical data: 10A / 150V
Conductor cross-section: 0.14 ... 2.5mm²
Connection type: Crimp connection, Han ® D
Upon request
Shop now

Han® High Density module 09140253001 / 09140253101

Number of contacts: 25
Electrical data: 4 A / 50 V
Conductor cross-section: 0.08 ... 0.52mm²
Connection type: Crimp connection, D-Sub
Upon request
Shop now

5 A - D-Sub - crimp contacts pin

5A - D-sub - crimp contacts pin (gold-plated or HMC gold-plated) (PU: 100 pieces)
Upon request
Shop now

5 A - D-Sub - crimp contacts bushing

5A - D-sub - crimp contacts socket (gold-plated or HMC gold-plated) (PU: 100 pieces)
Upon request
Shop now

Application Assistance

Photo
Stephen Van Dam

ECS Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302