Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® E drive technology

Number of products: 9

New

drylin® HTS-12 lead-screw driven actuator with shafts

  • Ball bearing trapezoidal lead screw
  • Lead screw material: stainless steel
  • Lead screw end machined 6h9x17mm
  • Stroke 250mm or 500mm
Configure drylin SHT linear modules individually!
    • Thread type: Trapezoidal threads
    Upon request
    Shop now
    New

    drylin® SAW-1080 linear module with high helix thread

    • With high helix thread and machined end
    • Hard anodised aluminium profile (angular)
    • Carriage length: 100mm
    • Stroke lengths: 250 mm or 500mm
    Configure individual linear module!
    • Thread type: High helix threads
    Upon request
    Shop now
    New

    drylin® SLW-1040 linear module

    • With trapezoidal thread TR10x2 lead screw
    • Leadscrew drive with ball bearing
    • Carriage length: 100mm
    • Stroke lengths in 250 and 500mm
    Configure individual linear module!
    • Thread type: Trapezoidal threads
    from 307.70 USD/Pc.
    Shop now
    New

    drylin® ZLW-0660S linear axis with toothed belt drive

    • PU toothed belt with steel cable
    • Carriage length: 100mm
    • Feed rate: 54 mm/rev 
    • Installation size: Ø 06
    • Belt tension: 150N
    Configure individual linear module!
    Upon request
    Shop now
    New

    drylin® ZLW-1080S linear axis with toothed belt drive

    • PU toothed belt with steel cable
    • Carriage length: 100mm
    • Installation size: Ø10
    • Belt tension: 200 N
    • Stroke lengths: 500mm or 1000mm
    →  Configure individual linear module!
    Upon request
    Shop now
    New

    drylin® SHT-12 linear module with position indicator

    • Plain bearing trapezoidal lead screw
    • Lead screw material: stainless steel
    • With position indicator and lead screw clamp
    • Stroke lengths: 250mm or 500mm

    Configure drylin SHT linear modules individually!
    • Thread type: Trapezoidal threads
    Upon request
    Shop now

    drylin® mounting bracket for drylin® ZLW

    Mounting bracket for SAW linear modules and ZLW toothed belt axes. For mounting drylin® ZLW toothed belt axes
    • Available for drylin® WSX / SAW(C) / ZLW installation sizes 0630/1040/1080/1660
    • Material: anodised aluminium
    • Connection options: T-slots profile, linear axis/proximity switches
    • Multiple positions
    • Quick mounting without drilling
    • Including swivel-in slot nuts and screws for fastening
    from 30.06 USD/Pc.
    4 items, ready for shipping:
    1 in 24 hours
    2 in 24 - 48 hours
    Shop now
    New

    drylin® SLW-1040 linear module manual accessories

    • With trapezoidal thread TR10
    • With manual clamp and position indicator
    • Ball bearing lead screw support
    • Carriage length: 100mm
    Configure individual linear module!
    • Thread type: Trapezoidal threads
    from 402.23 USD/Pc.
    Shop now
    New

    drylin® SAW-0660 linear module with high helix thread

    • Stainless steel high helix thread and machined end
    • Hard anodised aluminium profile (angular)
    • Carriage length: 100mm
    • Stroke lengths: 100mm or 500mm
    Configure individual linear module!
    • Thread type: High helix threads
    Upon request
    Shop now