Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® E drive technology

Number of products: 3

drylin® mounting bracket for drylin® ZLW

Mounting bracket for SAW linear modules and ZLW toothed belt axes. For mounting drylin® ZLW toothed belt axes
  • Available for drylin® WSX / SAW(C) / ZLW installation sizes 0630/1040/1080/1660
  • Material: anodised aluminium
  • Connection options: T-slots profile, linear axis/proximity switches
  • Multiple positions
  • Quick mounting without drilling
  • Including swivel-in slot nuts and screws for fastening
from 30.06 USD/Pc.
4 items, ready for shipping:
1 in 24 hours
2 in 24 - 48 hours
Shop now

drylin® ZLW-0660S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Feed rate: 54 mm/rev 
  • Installation size: Ø 06
  • Belt tension: 150N
Configure individual linear module!
Upon request
Shop now

drylin® ZLW-1080S linear axis with toothed belt drive

  • PU toothed belt with steel cable
  • Carriage length: 100mm
  • Installation size: Ø10
  • Belt tension: 200 N
  • Stroke lengths: 500mm or 1000mm
→  Configure individual linear module!
Upon request
Shop now