Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® R Round Linear Rails & Carriages

Number of products: 105

drylin® R hard-anodized, aluminum shaft, AWM

  • Lightweight
  • Ideal in combination with iglide® J/J200 liners: JUM/3200UM
  • High wear resistance
  • Corrosion resistant
from 31.31 USD/m
11 items, ready for shipping:
9 in 24 - 48 hours
Shop now

dryLin® R pillow block RJUM-05

  • Design: short, closed design
  • Material sliding element: iglide® J
  • Housing material: aluminum
from 36.90 USD/Pc.
9 items, ready for shipping:
8 in 24 - 48 hours
Shop now

dryLin® R pillow block FJUMT-01

  • Design: closed design, tandem design, round flange
  • Material sliding element: iglide® J
  • Housing material: anodized aluminum
from 43.92 USD/Pc.
8 items, ready for shipping:
8 in 24 - 48 hours
Shop now

drylin® R liner JUM-01: Standard clearance for aluminum/stainless steel shafts

  • Material: iglide® J
  • Also available in low-clearance JUM-11 (JUM-20 N. America)
  • For all igus shafting
from 4.26 USD/Pc.
10 items, ready for shipping:
9 in 24 - 48 hours
Shop now

dryLin® R pillow block OJUM-06

  • Design: long, open design
  • Material sliding element: iglide® J
  • Housing material: anodized aluminum
from 56.08 USD/Pc.
7 items, ready for shipping:
7 in 24 - 48 hours
Shop now

drylin® R aluminum shaft, supported, AWMU (AWUM, USA), EN AW 6061/6060/6063

  • Lightweight
  • Ideal in combination with liners made from iglide® J/J200
  • Low wear
  • Corrosion resistant
from 78.68 USD/m
6 items, ready for shipping:
5 in 24 - 48 hours
Shop now

drylin® R liner JUM-02

  • Material: iglide® J For use indoors and out
  • Version: Closed, short design 
from 3.56 USD/Pc.
9 items, ready for shipping:
9 in 24 - 48 hours
Shop now

drylin® R linear slide bearing RJ4JP-01

  • Alternative to ball bearings with Japanese dimension
  • Quick assembly
  • Secured by circlip/c-clips
  • Plain bearing material: iglide® J4
from 2.46 USD/Pc.
7 items, ready for shipping:
7 in 24 - 48 hours
Shop now

dryLin® R pillow block FJUM-01

  • Design: closed design, round flange
  • Material sliding element: iglide® J
  • Housing material: anodized aluminum
from 29.39 USD/Pc.
9 items, ready for shipping:
8 in 24 - 48 hours
Shop now

drylin® R stainless steel shaft, EEWM, 1.4034 (420C)

  • Corrosion resistant
  • High chemical resistance
  • Ideal solution for wet environments
from 26.72 USD/m
Shop now

drylin® R linear slide bearing RJUM-01

  • Dimensionally replaces ball bearings
  • Secured by circlip/c-clips
  • Closed anodized aluminum adapter
  • Liner material iglide J (other materials upon request)
  • Available in self-aligning version RJUM-03
  • Available in low clearance
  • For all igus shafting
from 10.38 USD/Pc.
12 items, ready for shipping:
12 in 24 - 48 hours
Shop now

dryLin® R pillow block RJUM-06

  • Dimensionally replaces ball bearings
  • Low-cost solution
  • Sliding material (others available upon request)
  • Housing material: anondized aluminum
  • Available in low-clearance and other liner materials
  • For all igus shafting
  • Design: closed housing, long design
  • Material sliding element: iglide® J
  • Housing material: anodized aluminum
from 50.19 USD/Pc.
7 items, ready for shipping:
5 in 24 - 48 hours
Shop now

drylin® R liner J200UM-01

  • Material: iglide® J200 
  • Version: Closed housing, long design 
from 5.11 USD/Pc.
8 items, ready for shipping:
6 in 24 - 48 hours
Shop now

drylin® R steel shaft, SWM, 1.1213 (1055)

  • lightweight
  • High load capacity
  • Ideal for dry environments
  • Lower coefficient with iglide® plastic liners
from 10.80 USD/m
10 items, ready for shipping:
3 in 24 - 48 hours
Shop now

drylin® R liner E7UMO-01

  • Material: iglide® E7 
  • Version: long, Open design for supported shafting 
Upon request
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h