igus® Logo
drylin® HTS drive technology configurator

Structure of the drylin® HTS module

Right-hand thread
Left-hand thread
Reverse
Number of carriages
Quattro
Compact
Drive carriage

Drive

Manual

Motor

Pin

Quick configuration

Customized

Materials selectable

Lightweight

Full aluminum design

Corrosion resistant

Harnessed solutions made of stainless steel

FDA-compliant

Stainless steel with FDA-compliant bearings

Requirements

Temperature

Humidity

Feed per rotation

Lead screw support

Shaft material

Lead screw material

Installation size

HTS series
Max. stroke
Max. load
08
12
20
30
These maximum values are valid for only one criterion and not in combination.

System configuration

Lead screw nut

Radial clearance

The figure is for illustration only and is not to scale

Details:
Dimensions:

Summary

Display without accessories

Generating drylin ® configuration as a 3D CAD model.
Does not include shipping charges