The igus® D1 and D2 motor controllers can be used for any type of motor. Except for the igus® D3 motor controller, all can be operated with 48V. The igus® D3 motor controller operates with 24V. The D3, D7, D8 and D9 motor controllers are intended for simple automations directly at the controller and thus do not require any software and/or PC. The igus® D1 and D2 motor controllers also require no extra software installation, but are programmed based on a web browser. Thus settings can be parameterized on the PC but also on the tablet and smartphone. No programming knowledge is required for this. All output stages can also work as slaves, so they are versatile.
Monday to Friday from 8 am - 8 pm
24h