Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

DC motors

Categories
Filter
Size
Electrical information
System
Design

Number of products: 4

DC motor with spur gear

  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Direct battery operation possible
  • Motor connection by flat connector
  • Protection class motor housing: IP30 / IP20
from 41.09 USD/Pc.
7 items, ready for shipping:
7 in 24 hours
Shop now

drylin® E DC motor with worm gear and spline

  • Torque from 0.75 Nm up to 2.00 Nm
  • Speed up to 350 rpm
  • Protection class motor housing: IP20
  • Flange dimension: 42mm
from 65.31 USD/Pc.
Shop now

drylin® E direct-current motor with planetary gear

  • Torque from 0.025 Nm up to 0.21 Nm
  • Speed up to 463 rpm
  • Can be operated at 12 & 24VDC
from 63.22 USD/Pc.
3 items, ready for shipping:
3 in 24 hours
Shop now

drylin® E DC motor with spur gear and protective housing

  • Torque [Nm] from 0.1Nm to 1.5Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Increased operation reliability
  • Quick connection with M12 connector
  • For all drylin® E linear axes
  • Protection class motor housing: IP41
Upon request
Shop now

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h