Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Stepper motors

Categories
Filter
Size
Electrical information
Fitting
System
Design

Number of products: 2

drylin® E stepper motor, waterproof, NEMA 23

  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP68 (10 m)
  • Holding torque: 1.30Nm
  • Nominal current: 4.20A
  • Motor connection: terminal box
from 902.00 USD/Pc.
1 items, ready for shipping:
1 in 24 hours
Shop now

drylin® E stepper motor with encoder, waterproof, NEMA 23

  • Installation size: NEMA23/flange installation size 56mm
  • Protection class motor housing: IP68 (10 m)
  • Holding torque: 1.30Nm
  • Nominal current: 4.20A
  • Motor connection: terminal box
from 872.81 USD/Pc.
1 items, ready for shipping:
1 in 24 hours
Shop now

Application Assistance

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h