igusigus-icon-cart(0)

Series E2.15

<p>E2.15 series</p>
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
1 of 4
<p>E2.15 series</p>
Series E2.15
Series E2.15
Series E2.15
igus-icon-arrow-left
igus-icon-arrow-right
Inner height Hi
Inner height Hi
14.4 mm
Max. cable diameter
Max. cable diameter
12.5 mm
Opening principle
Opening principle
Openable from outer radius
Inner width Bi
Inner width Bi
10 mm
Bending radius R
Bending radius R
28 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h