igusigus-icon-cart(0)

Series 14

<p>energy chain 14 series</p>
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
1 of 4
<p>energy chain 14 series</p>
Series 14
Series 14
Series 14
igus-icon-arrow-left
igus-icon-arrow-right
Inner height Hi
Inner height Hi
20 mm
Max. cable diameter
Max. cable diameter
16 mm
Opening principle
Opening principle
Openable from inner radius
Inner width Bi
Inner width Bi
15 mm
Bending radius R
Bending radius R
28 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h