igusigus-icon-cart(0)

Series B15i

<p>B15i series</p>
igus-icon-lupe
B15i.5.038.0 technical drawing
igus-icon-lupe
B15i.5.038.0 technical drawing
igus-icon-lupe
B15i.5.038.0 technical drawing
igus-icon-lupe
1 of 4
<p>B15i series</p>
Series B15i
Series B15i
Series B15i
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
17 mm
Max. cable diameter
Max. cable diameter
14 mm
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
63 mm
Bending radius [R]
Bending radius [R]
38 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h