igusigus-icon-cart(0)

Series E065

easy chain E065 series
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
1 of 4
easy chain E065 series
Series E065
Series E065
Series E065
igus-icon-arrow-left
igus-icon-arrow-right
Inner height Hi
Inner height Hi
11.3 mm
Max. cable diameter
Max. cable diameter
7 mm
Opening principle
Opening principle
Openable from outer radius
Inner width Bi
Inner width Bi
16 mm
Bending radius R
Bending radius R
18 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h