Technical data of the SERIES D
Temperature range | -20 °C to 130 °C |
Protection class | IP 66/67 [plugged] |
Electrical data output contacts Max. continuous nominal current | Max. 150 A |
Nominal voltage | 630 V (AC/DC) |
Test voltage (L-L) | 6000 V |
Resistance | < 90 mΩ |
Insertion cycles | > 50 |
Electrical data signal contacts Max. continuous nominal current | 12 A |
Nominal voltage | 250 V (AC/DC) |
Test voltage (L-L) | 4000 V |
Resistance | < 5 mΩ |
Insertion cycles | > 50 |
Values according to VDE 0110/EN 61984, Section 6.19.2.2 Degree of dirt accumulation | 3 |
Over-voltage category | III |
Max. installation height | 2000 m |
Used materials Housing | Zink die-casting, nickel-plated |
Cap nut | Brass, nickel-plated |
Insulation body | PA 6.6/PBT, UL 94/V0 |
Contacts | Brass, silver-/gold-plated |
Gaskets | fpm |
Clamping ring | Aluminum, nickel-plated |