Technical data of the SERIES S
Temperature range | -20 °C to 130 °C |
Protection class | IP 66/67 [plugged] |
Electrical data of the SERIES S Nominal voltage | 630 V (AC/DC) |
Test voltage (L-L) | 8000 V |
Resistance | < 110 mΩ |
Insertion cycles | > 50 |
Max. continuous nominal current | At terminal cross-section 0.39 (10 mm)2: 80 A at terminal cross-section 0.63(16mm)2: 100 A at terminal cross-section 0.98(25mm)2: 130 A at terminal cross-section 1.38(35mm)2: 160 A at terminal cross-section 1.97(50mm)2: 200 A |
Values according to VDE 0110/EN 61984, Section 6.19.2.2 Degree of dirt accumulation | 3[2] |
Over-voltage category | IV |
Max. installation height | 2000 m |
Used materials Housing | Zink die-casting,/brass, nickel-plated |
Cap nut | Brass, nickel-plated |
Insulation body | PA 6.6 mod. , UL 94/V0 |
Contacts | Brass, silver-plated |
Gaskets | fpm |
Clamping ring | Brass, nickel-plated |