PVC Energy Chain® cable, shielded, oil-resistant,
flame-resistant
 |
Lifetime guarantee on this series under the terms of the Chainflex® Guarantee More information: ► Chainflex® Guarantee |
Classification of the Chainflex® cable:
Class 5.5.2.1
Requirements:
5: Cables for continuous movement in e-chains®, high stressing, radii from 6.8 x d, speed up to 10 m/s
Travel distance:
5: Travel up to 100 m
Resistance to oil:
2: Oil resistant (in accordance with DIN EN 50363-4-1)
|
 |
Permissible temperature, moving: | +23°F to +158°F (-5°C to +70°C)
minimum bending radius: <10m travel = 6.8 x outer diameter; ≥10m travel = 7.5 x outer diameter |
 |
Permissible temperature, fixed: | -4°F to 158°F (-20°C to +70°C)
minimum bending radius: 4 x outer cable diameter |
 | v max. unsupported/gliding |
32.8 ft/s (10 m/s), 16.4 ft/s (5 m/s) |
 | a max. |
262.4 ft/s² (80 m/s²) |
 | Length of travel | Unsupported and gliding travel distances up to 328 ft (100 m). |
 |
UV Resistance | Medium |
 | UL/CSA voltage |
600 V |
 | Test voltage | 2000 V |
 |
Oil-resistance | Medium |
 |
Flame resistance |
FT1 |
 | Silicon-free | Silicon-free in compliance with PV 3.10.7 - status 1992. Color: green (RAL 6005). |
 |
Conductors | Finely stranded bundled bare copper wires. According to EN60228. |
 |
Conductor insulation | Mechanically high-quality, PVC-insulating compound. |
 |
Conductor twisting | Number of conductors < 12 Conductors concentrically layered with short pitch. Number of conductors ≥ 12 Conductors layered in braids around a polymer, high-tensile-strength core; short pitches matched in the direction of the pitch for extremely low torsion. |
 |
Conductor colors | Black with white numbers, one conductor green-yellow 20-16 AWG; DIN 47100 24 AWG |
 | Inner jacket | PVC-based, low-adhesion blend, adapted to the requirements of the Energy Chain®. |
 |
Shield | Tinned copper braid. Coverage: approx. 90% optical |
 | Outer jacket | PVC-based, low-adhesion blend, adapted to the requirements of the Energy Chain®. |
 | UL/CSA | cRUus AWM: UL AWM: For USA & Canada styles 2464 80°C 20-16 AWG; 2570 80°C 14 AWG |
 | CE |
CEI 20-20; VDE: 0245 |
 |
RoHS | 2002/95/EG
|
 | Cleanroom |
According to ISO Class 2, material/cable tested by IPA according to standard 14644-1 |