igusigus-icon-cart(0)

Series 2400

<p>2400 series</p>
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
play icon2400.02.055.0 video
igus-icon-lupe
1 of 6
<p>2400 series</p>
Series 2400
Series 2400
Series 2400
Series 2400
Series 2400
igus-icon-arrow-left
igus-icon-arrow-right
Inner height Hi
Inner height Hi
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
Openable from inner radius
Inner width Bi
Inner width Bi
25 mm
Bending radius R
Bending radius R
55 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h