igusigus-icon-cart(0)

Series 2600

<p>2600 series</p>
igus-icon-lupe
2600.05.063.0 technical drawing
igus-icon-lupe
2600.05.063.0 technical drawing
igus-icon-lupe
2600.05.063.0 technical drawing
igus-icon-lupe
2600.05.063.0 technical drawing
igus-icon-lupe
play icon2600.05.063.0 video
igus-icon-lupe
1 of 6
<p>2600 series</p>
Series 2600
Series 2600
Series 2600
Series 2600
Series 2600
igus-icon-arrow-left
igus-icon-arrow-right
Inner height Hi
Inner height Hi
35 mm
Max. cable diameter
Max. cable diameter
32 mm
Opening principle
Opening principle
Openable from inner radius
Inner width Bi
Inner width Bi
50 mm
Bending radius R
Bending radius R
63 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h