igusigus-icon-cart(0)

Series 2500

2500.02.055.0 product image
igus-icon-lupe
2500.02.055.0 product image
igus-icon-lupe
2500.02.055.0 technical drawing
igus-icon-lupe
2500.02.055.0 technical drawing
igus-icon-lupe
2500.02.055.0 technical drawing
igus-icon-lupe
2500.02.055.0 technical drawing
igus-icon-lupe
play icon2500.02.055.0 video
igus-icon-lupe
1 of 7
Series 2500
Series 2500
Series 2500
Series 2500
Series 2500
Series 2500
Series 2500
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bending radius [R]
Bending radius [R]
55 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h