igusigus-icon-cart(0)

Series E4.350

E4.350 series
igus-icon-lupe
E4.350 energy chain series is used in a silt treatment plant near the port of Antwerp.
igus-icon-lupe
E4.350.400.500.0 technical drawing
igus-icon-lupe
E4.350.400.500.0 technical drawing
igus-icon-lupe
E4.350.400.500.0 technical drawing
igus-icon-lupe
play iconE4.350.400.500.0 video
igus-icon-lupe
1 of 6
E4.350 series
E4.350 energy chain series is used in a silt treatment plant near the port of Antwerp.
Series E4.350
Series E4.350
Series E4.350
Series E4.350
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
350 mm
Max. cable diameter
Max. cable diameter
315 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
400 mm
Bending radius [R]
Bending radius [R]
500 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h