igusigus-icon-cart(0)

Series R4.38L

<p>R4.38L serie</p>
igus-icon-lupe
R4.38L.050.125.0 technical drawing
igus-icon-lupe
R4.38L.050.125.0 technical drawing
igus-icon-lupe
R4.38L.050.125.0 technical drawing
igus-icon-lupe
R4.38L.050.125.0 technical drawing
igus-icon-lupe
play iconR4.38L.050.125.0 video
igus-icon-lupe
1 of 6
<p>R4.38L serie</p>
Series R4.38L
Series R4.38L
Series R4.38L
Series R4.38L
Series R4.38L
igus-icon-arrow-left
igus-icon-arrow-right
Inner height Hi
Inner height Hi
38 mm
Max. cable diameter
Max. cable diameter
34 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width Bi
Inner width Bi
50 mm
Bending radius R
Bending radius R
125 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h