igusigus-icon-cart(0)

Series 07 ESD

zipper ESD energy chain 07
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
1 of 4
zipper ESD energy chain 07
Series 07 ESD
Series 07 ESD
Series 07 ESD
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.3 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bending radius [R]
Bending radius [R]
18 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h