igusigus-icon-cart(0)

Series R2.75

<p>Energy tube R2.75 series</p>
igus-icon-lupe
R2.75.111.130.0 technical drawing
igus-icon-lupe
R2.75.111.130.0 technical drawing
igus-icon-lupe
R2.75.111.130.0 technical drawing
igus-icon-lupe
play iconR2.75.111.130.0 video
igus-icon-lupe
1 of 5
<p>Energy tube R2.75 series</p>
Series R2.75
Series R2.75
Series R2.75
Series R2.75
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
75 mm
Max. cable diameter
Max. cable diameter
60 mm
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
111 mm
Bending radius [R]
Bending radius [R]
130 mm

Consulting

I would be happy to answer your questions personally

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h