igusigus-icon-cart(0)

E4Q.44 series | Crossbars every link: openable along the inner and outer radius | Inner height: 44mm

<p>E4Q.44 series<br></p>
igus-icon-lupe
<p>Application example: SAMAG machine tools<br></p>
igus-icon-lupe
E4Q.44.075.075.0 technical drawing
igus-icon-lupe
E4Q.44.075.075.0 technical drawing
igus-icon-lupe
E4Q.44.075.075.0 technical drawing
igus-icon-lupe
E4Q.44.075.075.0 technical drawing
igus-icon-lupe
play iconE4Q.44.075.075.0 video
igus-icon-lupe
1 of 7
<p>E4Q.44 series<br></p>
<p>Application example: SAMAG machine tools<br></p>
E4Q.44 series | Crossbars every link: openable along the inner and outer radius | Inner height: 44mm
E4Q.44 series | Crossbars every link: openable along the inner and outer radius | Inner height: 44mm
E4Q.44 series | Crossbars every link: openable along the inner and outer radius | Inner height: 44mm
E4Q.44 series | Crossbars every link: openable along the inner and outer radius | Inner height: 44mm
E4Q.44 series | Crossbars every link: openable along the inner and outer radius | Inner height: 44mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
44 mm
Max. cable diameter
Max. cable diameter
40 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bending radius [R]
Bending radius [R]
75 mm