1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: ZFM-0405-04
- Material: iglide® Z
- igus-icon-infoParts made of the material iglide® Z are subject to export restrictions. The appropriate form will be sent to you after receipt of your order.
- Form: Shop flanged bearings
- Dimensions:
- d1 4 mm
- d2 5.5 mm
- d3 9.5 mm
- b1 4 mm
- b2 0.75 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
- Excellent wear resistance especially with high loads
- High thermal resistance
- For extreme loads
iglide® Z | Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Excellent wear resistance especially with high loads
- High thermal resistance
- For extreme loads
- For high surface speeds
- Resistant to edge loads
- Dry-running and maintenance-free
- Standard range from stock
When to use it?
| When not to use?
Use our filter options to find the suitable product |
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Unsure if it fits?