iglide® H, Flange bearings, mm

High resistance to temperature and chemicals

iglide® H
iglide® H drawing
1 from 2
iglide® H
iglide® H drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: HFM-0507-05
  • Material: iglide® H
  • Shape: Flange bearings
  • Dimensions:
    • d1 5 mm
    • d2 7 mm
    • d3 11 mm
    • b1 5 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
  • High resistance to temperature and chemicals
  • Can be used underwater
  • For high temperatures
  • Resistant to chemicals

iglidur® H | High temperature and chemical resistance

iglidur® H is a fibre-reinforced thermoplastic material that was specially developed for applications in high humidity or under water. iglidur® H can be used completely lubrication-free; when used in wet areas, the surrounding medium serves as an additional lubricant. Suitable for temperatures up to +200°C. Very low coefficient of friction in conjunction with hardened shafts.

Typical application areas

  • Beverage industry
  • Medical technology
  • Offshore
  • Shipbuilding

When do I use it?

  • For use under water
  • When high temperature resistance is required 
  • For high mechanical loads
  • For use in contact with chemicals

When should I not use it?

  • When the highest wear resistance under water is required
  • When the best universal chemical resistance is required
  • For the highest compressive strength at higher temperatures
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm