1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: FSM-0405-04
- Material: iglide® F
- Shape: Shop sleeve bearings
- Dimensions:
- d1 4 mm
- d2 5.5 mm
- b1 4 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
- Electrically conductive, highly pressure-resistant
- Electrically conductive
- High compressive strength
- Good temperature resistance
iglidur® F | Electrically conductive, highly pressure-resistant
Highest stiffness and hardness, in addition particularly conductive: when it comes to the electrical conductivity of materials, i.e. especially in applications where electrostatic charging must not occur, iglidur® F is the right choice. The iglidur® F is extremely pressure-resistant. At room temperature, they could be statically loaded up to 105MPa.
Typical applications
- Automotive
- Textile industry
When to use it?
- When the material should be electrically conductive
- For high static loads
When not to use it?
- When mechanical reworking of the material is required
- When extreme wear resistance is required
- When very low coefficient of friction in dry operation is required
- For use under water
- When a universal material is sought
Unsure if it fits?