Sleeve Bearings

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water, igus® dry-running and maintenance-free sleeve bearings are designed for longer service life while facilitating smooth linear movement between moving parts within high-motion applications. iglide® sleeve bearings, like our many other products, have been tested rigorously within our 41,000 ft.2 test laboratory to ensure long service life. Compared to metal bearings, our sleeve bearings have better wear rates and thinner walls, both of which help eliminate the potential for inaccuracy, excessive noise, and high rates of friction. Typical metal bearings would also corrode and fail in highly corrosive or harsh environments, causing unplanned downtime; however, sleeve bearings made of iglide® material are resistant to corrosion, dirt, dust, and debris. We also offer iglide® sleeve bearings with characteristics such as FDA-compliance, high thermal resistance, high chemical resistance, and much more. Visit each sleeve bearing's product page to learn more about its specific characteristics, obtain technical data, use online tools, and access additional resources.

Categories
Filter
Application Requirements
Material
Certifications and approvals

Number of products: 54

iglide® G300, sleeve bearing, mm

  • Most popular iglide® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
  • CO2 equivalent: per piece available
from 0.81 USD/Pc.
314 variants ready for shipping:
7 variants within 24 hours
287 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® J, sleeve bearing, mm

  • High wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-damping
from 1.40 USD/Pc.
189 variants ready for shipping:
7 variants within 24 hours
171 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® A350, sleeve bearing, mm

  • The endurance runner at higher temperatures in the food sector
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • For use with temperatures up to +356 °F
  • CO2 equivalent: per piece available
from 2.74 USD/Pc.
78 variants ready for shipping:
64 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® M250, sleeve bearing, mm

  • Excellent vibration damping
  • Resistant to edge loads
  • High impact resistance
  • CO2 equivalent: per piece available
from 1.07 USD/Pc.
214 variants ready for shipping:
7 variants within 24 hours
152 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® L280, sleeve bearing, mm

  • Specially made for fast rotating applications
  • Long service life
  • Low coefficient of friction
  • Extremely high wear resistance
  • CO2 equivalent: per piece available
from 1.56 USD/Pc.
168 variants ready for shipping:
140 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® P210, sleeve bearing, mm

  • Good coefficients of friction and wear on almost every shaft
  • Very low moisture absoption
  • Extremely wear resistant especially up to 2900 psi in pivoting applications
  • Good with edge loads
  • CO2 equivalent: per piece available
from 1.12 USD/Pc.
78 variants ready for shipping:
71 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® T500, sleeve bearing, mm

  • Up to 21755 psi static, 150 MPa static
  • Temperature resistant from -212°F to +482°F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
  • CO2 equivalent: per piece available
from 3.67 USD/Pc.
135 variants ready for shipping:
95 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

igutex® TX1, sleeve bearing, mm

  • The heavy-duty bearing up to 29007 psi
  • Up to 29007 psi static and 20305 psi dynamic
  • Wear-resistant and dimensionally stable
  • Good liquid media resistance
from 17.09 USD/Pc.
38 variants ready for shipping:
4 variants within 24 hours
8 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® R, sleeve bearing, mm

  • Low-cost material, low wear
  • Good abrasion resistance
  • Low coefficients of friction in dry operation
  • Cost-effective
from 1.00 USD/Pc.
24 variants ready for shipping:
1 variants within 24 hours
19 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® P, sleeve bearing, mm

  • No moisture absorption even with high ambient humidity
  • Low wear rates
  • High load capacity
  • Cost-effective
  • CO2 equivalent: per piece available
from 1.00 USD/Pc.
125 variants ready for shipping:
76 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® Z, sleeve bearing, mm

  • Resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • Extremely long service life under extreme conditions
from 4.56 USD/Pc.
118 variants ready for shipping:
93 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® A181, sleeve bearing, mm

  • The universal bearing for contact with food
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Universal use
  • CO2 equivalent: per piece available
from 1.87 USD/Pc.
77 variants ready for shipping:
76 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® H370, sleeve bearing, mm

  • Extremely long service life under water and high media-resistance
  • Wear-resistant – especially under water
  • High temperature resistance –104 °F to +392 °F
  • High chemical resistance
  • CO2 equivalent: per piece available
from 1.62 USD/Pc.
84 variants ready for shipping:
73 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® Q2, sleeve bearing, mm

  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Dry-running and maintenance-free
  • CO2 equivalent: per piece available
from 1.62 USD/Pc.
85 variants ready for shipping:
36 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® F, sleeve bearing, mm

  • Electrically conductive, highly pressure-resistant
  • Electrically conductive
  • High compressive strength
  • Good temperature resistance
from 2.30 USD/Pc.
47 variants ready for shipping:
22 variants within 2 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302