Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Knife edge rollers

Categories
Filter
Application Requirements
Certifications and approvals

Number of products: 5

iglide® A180, knife edge roller

  • Completely self-lubricating belt guiding
  • Low drive power
  • Tight deflection radii
  • Long service life
  • The iglide® A180 material complies with FDA regulations for repeated contact with food
  • Good media-resistance for wet environments
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® A350, knife edge roller

  • Optimal for higher temperatures in the food sector
  • Belt deflection 100% self-lubricating
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Compliant with EC regulation 10/2011 EC
  • Long service life of the belt
  • FDA compliant
  • For use with temperatures up to +180 °C
from 5.61 USD/Pc.
4 items, ready for shipping:
4 in 24 - 48 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® P210, knife edge roller

  • Optimal for pivoting and rolling applications
  • Good coefficients of friction and wear on shafts
  • Low drive power
  • Tight deflection radii
  • Long service life of the belt
  • Belt deflection 100% self-lubricating
from 6.20 USD/Pc.
11 items, ready for shipping:
11 in 24 - 48 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® H1, knife edge roller

  • Optimal for roller applications and moisture absorption
  • Tight deflection radii
  • High wear resistance in extreme ambient conditions
  • Long service life of the belt
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
from 4.72 USD/Pc.
7 items, ready for shipping:
2 in 24 - 48 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A250, knife edge roller

  • Wear-resistant
  • FDA and EU10/2011-compliant
  • Low required drive power
  • Lubrication-free belt deflection
from 6.61 USD/Pc.
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h