Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Maintenance-free iglide® plain bearings

Self-lubricating plain bearing technology - Switch now and reduce costs by up to 40%
Lowering costs and raising service life with no external lubrication and a reduction in maintenance work, everything delivered immediately from stock - that is the core idea and the objective of all iglide® polymer plain bearings.
The igus® plain bearings range includes sleeve bearings, flange bearings, thrust washers, piston rings, clip-on plain bearings and many other designs. iglide® plain bearings always offer a solution – either from the catalogue range or as custom-made plain bearing special solution. No minimum order.
iglide® plain bearings are suitable for a wide variety of industries and applications.
 

Products

Filter

Application Requirements
Size
Certifications and approvals
Material

Number of products: 50

iglide® G300, sleeve bearing with flange, mm
  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
from 0.74 USD/Pc.
211 of 290 sizes ready for shipping in 24 hours
Shop now
iglide® J, sleeve bearing with flange, mm
  • High wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Very low coefficients of friction in dry operation
  • Vibration-damping
from 1.12 USD/Pc.
91 of 141 sizes ready for shipping in 24 hours
Shop now
iglide® A350, sleeve bearing with flange, mm
  • The endurance runner at higher temperatures in the food sector
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • For use with temperatures up to +356 °F
from 2.84 USD/Pc.
30 of 40 sizes ready for shipping in 24 hours
Shop now
iglide® M250, sleeve bearing with flange, mm
  • Excellent vibration damping
  • Resistant to edge loads
  • High impact resistance
from 0.87 USD/Pc.
100 of 144 sizes ready for shipping in 24 hours
Shop now
iglide® L280, sleeve bearing with flange, mm
  • Excellent wear resistance on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
from 1.40 USD/Pc.
88 of 105 sizes ready for shipping in 24 hours
Shop now
iglide® T500, sleeve bearing with flange, mm
  • Up to 21755 psi static
  • Temperature resistant from -212 °F to +482 °F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
from 1.70 USD/Pc.
44 of 80 sizes ready for shipping in 24 hours
Shop now
iglide® R, sleeve bearing with flange, mm
  • Low-cost material, low wear
  • Good abrasion resistance
  • Low coefficients of friction in dry operation
  • Cost-effective
from 0.96 USD/Pc.
9 of 19 sizes ready for shipping in 24 hours
Shop now
iglide® P, sleeve bearing with flange, mm
  • The cost-effective outdoor all-around performer - No moisture expansion even with high ambient humidity
  • Low water absorption
  • Low wear rates
  • High load capacity
from 0.81 USD/Pc.
27 of 76 sizes ready for shipping in 24 hours
Shop now
iglide® Z, sleeve bearing with flange, mm
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
from 4.01 USD/Pc.
42 of 68 sizes ready for shipping in 24 hours
Shop now
iglide® H370, sleeve bearing with flange, mm
  • Extremely long service life under water and high media-resistance
  • Wear-resistant – especially under water
  • High temperature resistance –104 °F to +392 °F
  • High chemical resistance
from 2.03 USD/Pc.
20 of 58 sizes ready for shipping in 24 hours
Shop now
iglide® GLW, sleeve bearing with flange, mm
  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Self-lubricating and maintenance-free
Upon request
6 of 23 sizes ready for shipping in 24 hours
Shop now
iglide® A181, sleeve bearing with flange, mm
  • The universal bearing for contact with food
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Universal use
from 1.72 USD/Pc.
37 of 39 sizes ready for shipping in 24 hours
Shop now
iglide® Q2, sleeve bearing with flange, mm
  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Lubrication and maintenance-free
from 1.72 USD/Pc.
9 of 57 sizes ready for shipping in 24 hours
Shop now
iglide® F, sleeve bearing with flange, mm
  • Electrically conductive, highly pressure-resistant
  • Electrically conductive
  • High compressive strength
  • Good temperature resistance
from 1.95 USD/Pc.
16 of 36 sizes ready for shipping in 24 hours
Shop now
iglide® W360, sleeve bearing with flange, mm
  • General purpose endurance runner
  • Extremely wear-resistant
  • Continuous use up to +356 °F
  • Suitable for wet environments
from 2.84 USD/Pc.
3 of 6 sizes ready for shipping in 24 hours
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h