Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Flange Bearings

Flange bearings & bushings made of high-performance polymers provide secure and stable positioning, while still allowing the bearing unit to rotate freely. Flange bushings from igus® are made from dry-running iglide® materials that do not require external lubrication. This makes them resistant to dirt and dust, as well as being maintenance-free. Additionally, unlike metal, iglide® flange bearings are exceptionally vibration-dampening and have reduced noise, while maintaining superior wear rates. Our flange bushings can also handle medium to high loads at various speeds, even within highly corrosive and harsh environments. All of our iglide® materials are rigorously tested within our 41,000 sq.ft. test laboratory to ensure long life and efficient operation. Explore our numerous flange bearings options to determine which material is ideal for your application's unique specifications.

Categories
Filter
Application Requirements
Certifications and approvals
Material

Number of products: 27

iglide® J, sleeve bearing with flange, mm

  • High wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Very low coefficients of friction in dry operation
  • Vibration-damping
  • CO2 equivalent: per piece available
from 1.38 USD/Pc.
141 variants ready for shipping:
133 variants within 24 hours
7 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® A350, sleeve bearing with flange, mm

  • The endurance runner at higher temperatures in the food sector
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • For use with temperatures up to +356 °F
  • CO2 equivalent: per piece available
from 3.49 USD/Pc.
40 variants ready for shipping:
39 variants within 24 hours
1 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® L280, sleeve bearing with flange, mm

  • Excellent wear resistance on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • CO2 equivalent: per piece available
from 1.72 USD/Pc.
105 variants ready for shipping:
94 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® R, sleeve bearing with flange, mm

  • Low-cost material, low wear
  • Good abrasion resistance
  • Low coefficients of friction in dry operation
  • Cost-effective
from 0.87 USD/Pc.
18 variants ready for shipping:
16 variants within 24 hours
2 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® Z, sleeve bearing with flange, mm

  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
from 4.40 USD/Pc.
68 variants ready for shipping:
64 variants within 24 hours
2 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® H370, sleeve bearing with flange, mm

  • Extremely long service life under water and high media-resistance
  • Wear-resistant – especially under water
  • High temperature resistance –104 °F to +392 °F
  • High chemical resistance
from 2.49 USD/Pc.
58 variants ready for shipping:
56 variants within 24 hours
1 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® A181, sleeve bearing with flange, mm

  • The universal bearing for contact with food
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Universal use
  • CO2 equivalent: per piece available
from 2.11 USD/Pc.
39 variants ready for shipping:
38 variants within 24 hours
1 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® J260, sleeve bearing with flange, mm

  • Ideal for plastic shafts
  • Very good c. o. f. for low or medium loads
  • Good liquid media resistance
  • Slightly higher temperature rating than iglide® J
from 2.11 USD/Pc.
6 variants ready for shipping:
6 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® J3, sleeve bearing with flange, mm

  • The new endurance runner: specialist for pulsating loads
  • Low coefficients of friction
  • Good liquid media resistance
  • Very little humidity absorption
  • CO2 equivalent: per piece available
from 1.39 USD/Pc.
44 variants ready for shipping:
38 variants within 24 hours
5 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® J350, sleeve bearing with flange, mm

  • Endurance runner with high dimensional stability at high temperature - Can be used with many kind of shafts and loads
  • Excellent coefficient of friction against steel
  • Continuous service temperature up to +356 °F
  • For medium and high loads
  • CO2 equivalent: per piece available
from 2.36 USD/Pc.
43 variants ready for shipping:
37 variants within 24 hours
5 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece

iglide® W360, sleeve bearing with flange, mm

  • General purpose endurance runner
  • Extremely wear-resistant
  • Continuous use up to +356 °F
  • Suitable for wet environments
from 3.49 USD/Pc.
6 variants ready for shipping:
6 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® L250, sleeve bearing with flange, mm

  • For high speeds
  • Specially made for fast rotating applications
  • Very low coefficients of friction
  • Excellent wear resistance
from 5.29 USD/Pc.
6 variants ready for shipping:
3 variants within 24 hours
3 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® D, sleeve bearing with flange, mm

  • Low-cost material with silicone
  • Low coefficients of friction at high speeds
  • For low loads
  • Cost-effective
Upon request
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® X6, sleeve bearing with flange, mm

  • Runs up to six times longer than iglide® T500
  • Long term service temperature up to +482 °F
  • Up to 50 % better press fit than iglide® T500
  • High compressive strength
from 4.56 USD/Pc.
16 variants ready for shipping:
13 variants within 24 hours
2 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® V400, sleeve bearing with flange, mm

  • For soft shafts, up to +392 °F
  • Excellent wear resistance with soft shaft materials and for temperatures up to +392°F
  • Good resistance to chemicals
  • High elasticity
from 4.56 USD/Pc.
7 variants ready for shipping:
3 variants within 24 hours
4 variants within 12 working days
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302