Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Maintenance-free iglide® plain bearings

Self-lubricating plain bearing technology - Switch now and reduce costs by up to 40%
Lowering costs and raising service life with no external lubrication and a reduction in maintenance work, everything delivered immediately from stock - that is the core idea and the objective of all iglide® polymer plain bearings.
The igus® plain bearings range includes sleeve bearings, flange bearings, thrust washers, piston rings, clip-on plain bearings and many other designs. iglide® plain bearings always offer a solution – either from the catalogue range or as custom-made plain bearing special solution. No minimum order.
iglide® plain bearings are suitable for a wide variety of industries and applications.
 

Products

Number of products: 6

iglidur® IC-01, coating powder
  • High wear resistance and durability
  • Good mechanical specifications 
  • For indoor applications
Upon request
Shop now
iglidur® IC-02, coating powder
  • High wear resistance and durability
  • Good mechanical specifications 
  • For indoor applications
Upon request
Shop now
iglidur® IC-03, coating powder
  • Excellent mechanical stability
  • Accurate in every detail with exact surfaces
  • Eliminates the need for additional lubrication with incorporated solid lubricants
Upon request
Shop now
iglidur® IC-04, coating powder
  • Extreme wear resistance
  • Resistance to chemicals
  • Highly temperature resistant(-100 °C to 300°C) 
  • Eliminates the need for additional lubrication with incorporated solid lubricants
Upon request
Shop now
iglidur® IC-05, coating powder
  • Lasts up to 4 times longer than IC-01 in linear short stroke
  • Food compatible according to FDA and EU10/2011
  • Eliminates the need for additional lubrication with incorporated solid lubricants
  • Increases the service life of your application
Upon request
Shop now
iglidur® IC-06, coating powder
  • Wear-resistant
  • Suitable for high temperatures
  • Excellent mechanical strength
Upon request
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h