igusigus-icon-cart(0)

Spherical Bearings

Spherical bearings from igus® are made of expertly-engineered polymers that are up to 40% more cost-effective and up to 80% lighter than metal bearings. Our spherical bearings are easy to mount, more economic in comparison to metal bearings, and are maintenance-free with a long service life. Self-lubricating spherical bearings do not require external lubrication, and are resistant to dust, dirt, and corrosion. igubal® spherical bearings remain reliable in operation despite exposure to corrosion, wet and damp environments, UV radiation from the sun, or nuclear radiation. Suitable for temperatures up to 392°F. Our spherical bearings can be used in industires such as the food & beverage industries, wood processing, agriculture, and more.

Number of products 0
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h