Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Flange bearings

Flange bearings from igus® are available with two or four mounting holes. The 2-hole flange bearings are equipped with slotted holes, which allow simple adjustment. Flange bearings are available with or without ball bearings and are also available in combination with lead screw units or ball studs.
 

Products

Filter

Size
Material
Certifications and approvals
Temperatures

Number of products: 18

Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglide® J
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglide® J
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
from 5.23 USD/Pc.
12 items, ready for shipping:
1 in 24 - 48 hours
Shop now
Flange bearings with 4 mounting holes, EFSM, igubal®, spherical ball iglide® J
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball made of iglide® J
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
from 6.52 USD/Pc.
12 items, ready for shipping:
1 in 24 - 48 hours
Shop now
Flange bearings with 4 mounting holes, EFSM, igubal®, spherical ball iglide® L280
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball made of highly wear-resistant iglide® L280
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
from 5.76 USD/Pc.
12 items, ready for shipping:
7 in 24 - 48 hours
Shop now
Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglide® R
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglide® R
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
from 5.23 USD/Pc.
12 items, ready for shipping:
3 in 24 - 48 hours
Shop now
Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglide® J4
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglide® J4
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
Upon request
 
Delivery time on request
Shop now
Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglide® FC180
  • Food safe material
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid FC 
  • Material of spherical ball: iglide® FC180
  • Easy installation
  • Compensation of misalignment errors
  • Optically and magnetically detectable
  • Corrosion and media-resistant
  • Vibration-damping and cost-effective
Upon request
 
Delivery time on request
Shop now
Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglide® J4V
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglide® J4V
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
from 5.51 USD/Pc.
 
Delivery time on request
Shop now
High-temperature flange bearings with 4 mounting holes, EFSM-HT, igubal®, spherical ball iglide® T500
  • Dimensional series: E following DIN ISO 12240
  • Housing material: iguton G 
  • Material of spherical ball: iglide® T500
  • Usable up to +200 °C
  • Easy installation and lightweight
  • Compensation of misalignment errors
  • Corrosion and chemical-resistant
  • Can be used underwater
from 12.15 USD/Pc.
5 items, ready for shipping:
1 in 24 - 48 hours
Shop now
Flange bearings with 2 mounting holes, PFL, igubal®
  • PFL204 to PFL206
  • Self-lubricating and maintenance-free
  • Cost-effective
  • Dirt and dust resistant
from 6.42 USD/Pc.
3 items, ready for shipping:
3 in 24 - 48 hours
Shop now
Flange bearings with 2 mounting holes, EFOM, igubal®, spherical ball iglide® L280
  • Dimensional series: E following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglide® L280 (highly wear resistant)
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
from 5.23 USD/Pc.
12 items, ready for shipping:
11 in 24 - 48 hours
Shop now
Flange bearing with ball stud, female thread, GFSM-IG igubal®
  • Thread: female thread
  • Housing material: igumid G 
  • Material of ball stud: galvanised steel
  • Maintenance-free and corrosion-resistant
  • Easy connection – easily assembled
  • Compensation of misalignment errors
  • Time saving through fast assembly
from 8.74 USD/Pc.
3 items, ready for shipping:
1 in 24 - 48 hours
Shop now
Flange bearing with ball stud, male thread, GFSM-AG, igubal®
  • Thread: male thread
  • Housing material: igumid G 
  • Material of ball stud: galvanised steel
  • Maintenance-free and corrosion-resistant
  • Easy connection – easily assembled
  • Compensation of misalignment errors
  • Time saving through fast assembly
from 6.08 USD/Pc.
3 items, ready for shipping:
3 in 24 - 48 hours
Shop now
Flange bearing with 4 mounting holes and split housing, KFSM GT igubal®, spherical ball iglide® J
  • Dimensional series: K following DIN ISO 12240
  • Housing material: RN33 
  • Material of spherical ball: iglide® J 
  • Pre-assembled delivery
  • Dirt and dust resistant, lightweight
  • Low installation space
  • Heavy-duty and durable for high static loads
  • Predictable service life
  • Mounting: with plug-in feet M10, without plug-in feet M12
from 43.10 USD/Pc.
 
Delivery time on request
Shop now
High-temperature flange bearings with 2 mounting holes, EFOM-HT, igubal®, spherical ball iglide® T500
  • Dimensional series: E following DIN ISO 12240
  • Housing material: iguton G 
  • Material of spherical ball: iglide® T500 
  • Usable up to +200 °C
  • Easy installation for fast assembly
  • Compensation of misalignment errors
  • Corrosion and chemical-resistant
  • Very lightweight
  • Can be used underwater
from 11.03 USD/Pc.
 
Delivery time on request
Shop now
Flange bearings with 4 mounting holes, EFSM, igubal®, spherical ball iglide® J4V
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Spherical ball made of iglide® J4V
  • Easy installation
  • Compensation of misalignment errors
  • Absolutely corrosion-resistant
  • Very lightweight
  • Maintenance-free dry operation
  • Time saving through fast assembly
from 7.21 USD/Pc.
 
Delivery time on request
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h