bulk material handling

Bulk Material Handling Solutions & Components | igus®

Reliability in harsh weather conditions

igus® echain® solutions for bucket-wheel stacker reclaimers

Advantages of igus® products:

  • Corrosion free
  • Inexpensive, modular design
  • Long service life with low maintenance
  • Resistance to dirt, chemicals and high temperatures
  • Proven, tested material with 4yr guarantee
  • Low weight with high stability
  • TÜV tested

e-chain® cable carriers and readychain® pre-assembled cable carriers

P4.1 series

P4.1 series
  • Travel lengths of 800 m and higher are possible
  • High fill weight of up to 30 kg/m
  • Speeds of up to 10 m/s possible
  • Plastic bearings allow for longer service life

4040RHD/5050RHD series

E4 bulkhandling
  • Travel lengths of 1,000 m and higher
  • Cable loads of up to 50 kg/m
  • Speeds of up to 6 m/s
  • Various roller types

Pre-assembled cable carriers

readychain
  • Assembly time is reduced by up to 95%
  • Reduction of manufacturing costs
  • Minimal logistics work, no storage space necessary

Motor cable CFCRANE

Motor cable CFCRANE
  • For highest voltages and outputs
  • Flame-retardant
  • UV resistance
  • Oil resistance

Guide troughs for long travel gliding

Guide troughs for long travel gliding
  • For long travel applications
  • Very tough and reliable
  • Galvanized steel troughs
  • Aluminum guide troughs

e-chain®'s for rotational movement

bulkhandling RBR
  • Rotation angle of 540° (on one level)
  • Rotation angle of 900° and more are possible with the igus® MRM
  • Rotation speed of up to 360°/s

Application examples

stacker and reclaimer

Stackers & reclaimers

Lignite excavator

Lignite excavator

ship unloader

Ship unloader

Conveyor systems

Conveyor systems

Taconite mine

Taconite Mine

heavy duty applications

Other Heavy Duty Applications

Orange Services

Orange Services

Application Assistance

For further questions or product information, please contact:

Stephen Bowman
Stephen Bowman

Industry Manager – Mining - Bulk Material Handling - Construction Machinery

804-477-5950Email