construction machinery banner

Cable carriers, polymer bearings & shafting for the construction machinery industry

  • Dry-running, dirt-resistant plastic bearings, no grease required
  • High edge loads and surface pressures up to 36,260 psi
  • GKF shafting with 3x the corrosion resistance of zinc, nickel, and chrome plating
  • Extends service life of iglide® bearings by up to 40-60%
  • Cable management systems guaranteed to last up to 4 years
  • Resistant to shock, vibration, corrosion, UV - loads up to 403 lbs/ft
  • Flexible cables designed for any type of motion in harsh environments

Customer Application Examples

An additional degree of freedom for grabbing & excavating

excavation application story

Cable carriers withstand vibration and dirt

construction application story

Plastic bearings take on dust and severe impacts

plastic bearings in crane pulleys

Browse Applicable Parts

iglide® G300

iglide G300 bearings
  • High wear resistance
  • Resistant to dirt and dust
  • Cost-effective
  • Over 650 sizes available from stock

iglide® Q2

iglide Q2 bearings
  • The durable heavy duty bearing
  • Wear-resistant and dimensionally stable at high loads
  • Good price/performance ratio

iglide® Q3E

iglide Q3E bearings
  • Suitable for use under extreme loads
  • Cost-effective thanks to injection molding
  • Dry operation eliminates the need for lubricants
  • Tested in our test laboratory
free heavy duty bearings sample box


Request a Free Sample Box


igutex® TX1

igutex TX1 heavy duty bearing
  • Excellent load bearing capacity under high radial loads
  • Good abrasion resistance & liquid media resistance

igutex® TX3

igutex TX3 heavy duty bearing
  • Lowest wear rates under extreme dry-running conditions
  • No external lubrication; reduced maintenance
  • Long service life due to low wear

GKF shafting

GKF shafting for heavy duty applications
  • 3x the corrosion resistance of zinc, nickel, and chrome plating
  • Specially designed for aggressive environments with dirt, dust, and corrosion

Explore the Engineer's Toolbox


Cable Carriers for Construction Machinery

E4.1 Series

E4.1 series cable carriers
  • Low-noise operation
  • Numerous interior separation options available
  • Max. travel distance over 656 ft

E4Q Series

iglide Q2 bearings
  • Optional noise damping
  • Vertical and horizontal stop-dogs
  • 10% less weight due to material recesses

Hybrid YE Series

hybrid YE series e-chain cable carriers
  • 50% lighter than pure steel chain
  • 50% longer unsupported length vs pure plastic chain

Contact a Construction Industry Expert