workstation

Self-lubricating & maintenance-free plastic components for the furniture industry

  • Self-lubricating for longer service-life
  • Silent operation and smooth gliding
  • Wide range of sizes and versions, suitable for very small spaces
  • Cost-effective, and easy, straightforward assembly
  • Available from stock, ready for shipment from 24 hours

Shop e-chain® and triflex® cable carriers below:

e-chain® ZF14
  • Cost-effective
  • Quick to fill
  • Aesthetic design
  • Easy to mount
  • Long service life
e-chain® ZF14
  • Cost-effective
  • Very lightweight and quick to fill
  • Rotating motions possible
  • Available with interior separation
OCR e-chain®
  • 3 (round) / 2 (square) chambers for simple separation
  • Flexible and locking links
  • Mounting brackets with magnets for easy attachment
triflex® R light
  • Cost-effective
  • Fast filling
  • 3D movement
  • Long service life
triflex® R easy
  • Visual protection
  • Enclosed and durable
  • 3D movement
  • Long service life
triflex® TRE
  • Geometric shape
  • Visual protection
  • Enclosed and durable
  • 3D movement
  • Long service life

Shop drylin® linear guides and hybrid bearings below:

drylin W
  • Dirt-resistant and durable
  • Easy to assemble
  • Lightweight and quiet-running
  • Largest rail variety
drylin® N
  • Low height between 6 and 12 mm
  • Lightweight
  • Rails in silver or black anodize
  • 4 rail widths between 17-80 mm
drylin W bearing
  • Roller made from plastic
  • Liner made of iglide® J
  • Low drive force, coefficient of friction 0,04–0,05 μ
  • Cost-effective roller bearing
  • Combined with 7 linear profile rails

Shop iglide® bearings below:

iglide® G300
  • Most popular iglide® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
iglide® J
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
iglide® PRT
  • Polymer slewing rings for rotary movements
  • Durable and corrosion-resistant
  • Self-lubricating
  • For high loads and low to medium surface speeds

Application examples

triflex® R

Cable protection with triflex® R

E2 mini

Adjust computer monitor height with E2 mini e-chain®

laterally extendable table

Laterally extendable table with DryLin® R linear plain bearings

Ergonomic office chair with iglide® plastic plain bearings