Components for aircraft

Components for aircraft – lightweight and resistant to fire and corrosion

  • Space and weight saving
  • Low noise and low vibration
  • Lubrication and maintenance-free
  • Flame retardant according to FAR 25.853
  • Chemical and corrosion-free
  • Insensitive to dirt

Areas of use

Interior

Seat rows in the aircraft

Exterior

Aircraft brake system

Structural parts

Wings folded up with interior view
Wings folded up with interior view

Successfully in use

Solar aircraft

First two-seater solar aeroplane

Overview of aerospace applications

More success stories

Selected motion plastic for aircraft

iglidur plain bearings with flames
iglidur plain bearings with flames
Small e-chains with icons FAR 25.853 and UL94 V0
  • Developed for the smallest installation spaces
  • Available in the materials igumid® G V0 and igumid® NB V0, certified according to FAR 25.853 and UL94 V0
drylin N low-profile rails and guide carriages
  • low-profile guide system & Guide carriage for small heights between 6 and 12 mm
  • Sliding elements available in flame-resistant materials
drylin telescopic rails
  • Dry-running and maintenance-free
  • Made of aluminium or extra-light solid plastic
  • Available with and without snap mechanism
drylin SLW linear units with lead screw drive
  • Variable slide widths and lengths
  • Flat linear rails or robust high profiles
  • Corrosion-resistant stainless steel version available
Various dryspin lead screws and lead screw nuts
  • lubrication-free running
  • Low coefficient of friction, predictable service life
  • trapezoidal thread, steep thread and metric thread in over 5,000 variants from stock

Customer application examples

Aircraft at the Instytut Lotnictwa, Mirosław Delega, Warsaw

Reliable navigation

Gliders in the air

Easy to fit

Contact Us

Questions or product information? Please contact:

Customer Service