Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Two-component 3D printing – for even more durable 3D printed components


What is two-component 3D printing?

Two-component parts combine the advantages of two different materials in a single part. The two can be two different filaments, a combination of 3D printing and injection moulding, or the combination of different materials such as plastic and metal.
 
igus® tribo-filaments have unique, outstanding wear resistance and coefficients of friction. But other 3D printing materials have been optimised for strength and rigidity. Two-component printing allows the tribo-filament to be combined with other materials within a component so as to enhance the mechanical properties without sacrificing wear resistance. Depending on requirements, the second material can be freely selected – rigid or flexible to achieve specific properties for such applications as gripper surfaces.  
 
This creates a combination of injection molding and greater geometrical freedom without losing the mechanical properties of injection-molded parts.
 
Do you have an application that requires the use of two-component parts? Our 3D printing team would be happy to support you in implementing your project.  
Contact an igus® expert now
Two-component part

Where are two-component parts used?

Bell crank

3D printed bell crank A component for deflecting forces; its great rigidity protects the joint from interfering influences. The bearing points are very smooth-running, durable, and wear-resistant. A good combination here is a structural material reinforced with glass or carbon fibers such as PET-CF and a tribologically optimised material such as one of the igus® iglide® tribo-filaments.

Gripper

3D-printed gripper The dynamic requirements dictate that the gripper element be as light as possible, but with great flexural strength, and grip securely but gently. While the gripper's body is manufactured with a fiber-reinforced filament, a flexible filament whose high coefficient of friction ensures a secure grip can be used for the gripping surfaces. 

Lead screw support block

3D printed lead screw support block A shaft's bearings should compensate for any angle errors and dampen shocks. The iglide® plain bearing element can be encased with a flexible filament such as TPU with a Shore hardness of 95 A.

What types of two-component combinations are there?

How and with what materials can iglide® tribo-filaments be combined?

Many materials are compatible and can be combined in one way or another in two-component printing. Similar filaments (such a materials with the same base polymer or similar processing temperatures) can be firmly bonded: the materials meld with one another, connecting the component's two "phases". This no longer functions when the difference between processing temperatures is too great: then one of the two materials may not remain dimensionally stable during processing or may even be subjected to damaging temperatures. To be absolutely certain of the connection, an interlocking design in which the two phases are combined so that they cannot be separated by non-destructive means is a good option.
Two-component additive manufacture

Two-component 3D printing

Combination of tribo-filaments with fiber-reinforced or flexible filaments

  • Low friction, high strength
  • Wear-resistant and flexible for contact surfaces
Roller from injection molding and 3D printing

Injection molding combined with 3D printing

Molded 3D printed parts

Allow complex injection molded components with 3D printing inserts
  • Greater selection of materials, since all iglide® materials can be selected

Why 3D printing from igus?

With five decades of expertise in wear-resistant components made of self-lubricating high-performance plastics, igus® brings new capabilities to 3D printing. We offer solutions developed especially for moving applications, in which usual materials would quickly reach their limits – our plastics exhibit wear resistance of up to 50 times that of standard 3D printing plastics.
 
iglide® polymers and the products they are used to make are tested extensively for wear, friction, and durability in our in-house test laboratory . The abrasion resistance of 3D printed components has been proven and documented in many tests: this video shows a wear test on a sliding element of I180 tribo-filament compared to a 3D printed part of standard ABS 3D printing material.

Fast and cost-effective 3D printed injection mold parts

For two-component printing and more: print2mold, the igus® Rapid Tooling method, allows wear-resistant components from additive manufacturing quickly and easily from iglide® injection molding plastics. Just upload the 3D model to the igus® 3D printing service, select the material and quantity you want, and calculate the price. After a quick check and confirmation by our engineers, your parts will be prepared for shipment within less than ten days' time and delivered.
Learn more about 3D printed injection molds


Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Product Manager - Startups Business Units

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302