Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

7th Axis for Robot Arms Powered by the ZLW Belt-Driven Actuator

New Axis Adapter Kits for your Robot Arm

With the new ZLW-20 belt drive kits you can add a 7th axis to your robotic system for more flexibility. Two kits are available with features to integrate a universal robot UR-CAP as well as incorporate e-chain® cable carrier for cable management.

Benefits:

  • Flexible use of robots instead of locking kinematics
  • Connection via linear carriage of the ZLW-20 modular axis
  • Stroke lengths up to 3,000mm
  • Adapter kit including suitable e-chain systems®
  • Integration into the UR CAP (control UR via True Physics)

Contact an igus® expert now
drylin ZLW axis 7

Tech up

Tech up

  • Suitable adapter kits for and UR with UR cap integration
  • For the flexible use of robots in the workspace
  • Up to four times more workspace for robots
  • Ready-to-install linear axis 7 in robotics

Cost down

Cost down

  • Toothed belt axis ZLW-20 from the standard linear construction kit
  • Adapter kits suitable for linear carriages of the ZLW-20
  • Kits available individually or save construction effort and  order completely assembled as ready-to-connect linear axis

Proof

Proof

  • Service life of the toothed belt axis can be calculated online
  • Up to 4 times larger robot working area through linear adjustment with axis 7

Sustainability

Sustainability

  • 100% lubrication-free ZLW-20 toothed belt axis
  • Materials can be recycled
  • Existing toothed belt axis ZLW-20 can be retrofitted.
  • Adapter kits can be ordered separately.


Working space Tested and proven: up to 4 times larger workspace for robots due to axis 7

Download and configure STEP data

Now download the STEP data of the axis 7 with e-chain and configure your own robot application or contact us! Our experts would be happy to advise you.
 


drylin® ZLW axis 7 with robolink DP

  • Axis 7 with as camera slider in several levels
  • As pre-configured project in the free
  • The robolink RL-DP 5 for five degrees of freedom allows a larger working range

Example of a travel option for an optimal view.

Configure axis 7 with robolink DP robot

STEP data download: RL-DP with four or five degrees of freedom

STEP data RL-DP 5
STEP data RL-DP 4

Application examples with our robolink® robots


Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Dry-tech Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h