Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Marine lift for water vehicles for leisure purposes

Corrosion-proof in sea water

This lifting device is used on boats and yachts to set smaller dinghies and jetskis in the water or hoist them back on deck. All bearing points should be maintenance-free, both in fresh water and sea water. Having igus® plain bearings made of iglide® T500 enables the components made of a various metals to be well electrically insulated. This material also sustains the high surface pressure on the bearing points whilst having a low water absorption capacity.

Marine lift

Björn Bergfeld, Gerd Bär GmbH, Heilbronn

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Go to manus® contest