Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

Double-row axial ball bearing

xiros® B180, two-row type

We fine-tune the axial ball bearings range from our material xiros® B180, making it broader! As a double row version, it can take heavier loads. Tribologically optimized, the axial ball bearings can be used in up to 176°F and are available in combination with stainless steel and glass balls.

Higher loads

Self-lubricating, maintenance-free

Corrosion resistant and nonmagnetic

Axial ball bearing, two-row  
Areas of use for two-row axial ball bearings:

Handling systems, special machinery construction, mixing technology

 
Part No.:
Dimensions [mm]
Part. No.   Connector Housing Ball d1 d2 d3 h    
        [mm] [mm] [mm] [mm]    
 BB-51104-B180-ES-D - B180 Stainless steel 20 47 - 10 Upon request 
 BB-51104-B180-GL-D - B180 Glass 20 47 - 10 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
Technical data
Part. No. stat. carrying capacity dyn. carrying capacity Limit speed Weight
  [N] [N] [min-1] [g]
 BB-51104-B180-ES-D 975 1215 460 28
 BB-51104-B180-GL-D 975 1215 460 17
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
More designs:

xiros® B180 - Axial ball bearings

For absorbing axial forces

xiros® B180 - Axial ball bearings    

Thrust washer - xiros® B180

Small installation height at a small price

Thrust washer - xiros® B180    

xiros® B180 axial ball transfer unit

For higher loads - Self-aligning and resistant to dirt

xiros® B180 axial ball transfer unit