Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

xiros® A500 grooved ball bearing

Heat, chemicals, electrically insulating, wear-resistant

The xiros® A500 polymer ball bearing can be supplied in different cages and ball materials:

Cage:

PEEK

PA

Balls

ES = stainless steel

GL = glass

PAI = polymer

Ball bearings  
xiros® A500 ball bearings
Heat

Plastic ball bearings for high temperatures up to +302°F

Ball bearings  
xiros® A500 ball bearing
Chemicals

Plastic ball bearings with high resistance against chemicals.

Ball bearings  
xiros® A500 ball bearing
Economic alternative

Plastic ball bearings as an economic alternative.

Ball bearings  
xiros® A500 ball bearing
Wear-resistant

Plastic ball bearing with wear resistance improved by factor 3.