Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Detectable igubal® spherical bearing - Self-aligning, maintenance-free spherical bearings made of high-performance plastics


igubal® bearings can be found quickly in case of misuse or crash of the system through metal detectable material. Even the smallest fractions are thus detected using commercially available metal detection systems.
 
Advantages of igubal® detectable

Detectable

Insensitive to dust and dirt

Self-lubricating- and maintenance-free

Vibration-damping

Light weight

Corrosion-free


When to use it?

When particles should be detectable

When maintenance-free materials are required

When components of the dimensional series E and K should be used

When high compressive strength is required

When high elasticity is required

When not to use ?

When temperatures above +176°F prevail

When dimensions over 16 mm are needed

When rotation speeds in excess of 0.5 m/s should be implemented


igubal® spherical bearings product overview

igubal® rod End Bearing CL DT

For simplified installation, detectable with female thread in metric dimensions

igubal® clevis joint, detectable, mm

igubal® clevis joint, detectable, mm

igubal® clevis joints with spring loaded pins, detectable, mm

igubal® clevis joints with spring loaded pins, detectable, mm

igubal® spring-loaded fixing clip, detectable, mm

igubal® spring-loaded fixing clip, detectable, mm


igubal® spherical bearing application example