My contact person
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

xiros® system solution – ESD-compatible carbon tube with flange bearing

The large xiros® system solution carbon is extremely light and with ESD-compatible xiros® F180 bearings.

Antistatic / ESD-compatible

Lightweight

Self-lubricating and maintenance-free

Low mass inertia and, at the same time, large outer diameter


Typical application areas:Film production, labeling

ESD-compatible carbon tube with flange bearing  
Carbon tube  
Product range:
Part No.:
Part number Inner Ø Outer Ø Flange Ø Length
  d1 d2 d3 Min. max.
 BBT-CF100-6004-F180-30-ES 20 100 100 100 1000 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts Quote request Price list myCatalog
Example: BBT-CF100-6004-F180-30-ES, L=200
More information: