Guide roller made of plastic

xiros® B180 - with flange and cover plate on one side

Manufactured with low-cost xiros® B180

Insensitive to dirt due to cover plate

Axial securing not required

Corrossion-resistant


Typical areas of use of the guide roller:Paper industry, textile industry, material handling, packaging industry

Guide roller made of plastic  
Part No.:
Dimensions [mm] of the plastic guide roller
Ordering number Inner-Ø Outer-Ø Outer-Ø Height Height load capacity max speed Weight    
  d1 d2 d3 b1 b2 stat.[N] dyn.[N] [rpm] [g]    
 BB-608F-B180-10-ES-CC 8 26 28 5.5 7 60 84 2200 32.5 10.49 USD 
 BB-608F-B180-10-GL-CC 8 26 28 5.5 7 60 84 2200 25.9 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Dimensions [mm] of the plastic guide roller
Ordering number Cage Balls    
 BB-608F-B180-10-ES-CC PA Stainless steel 10.49 USD 
 BB-608F-B180-10-GL-CC PA Glass Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog