My contact person
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

xiros® ball bearing pillow block, fixed

Special properties at a glance:

  • Totally corrosion resistance
  • Lubrication- and maintenance
  • Non-magnetic and washable
  • Predictable lifetime
  • Compact design
  • Low weight
  • Electrically insulating

Temperature range:

  • xiros B180, -40° F to +176° F
Ball bearing pillow block

(Left-right) Glass balls and stainless steel balls

 
ball bearing pillow block  
pillow block ball bearing  

xiros® pillow blocks, with ball bearings made from glass or stainless steel, are a combination of xiros® plastic ball bearings and igubal® spherical bearing housings.

Industries: Plant construction, medical technology, etc.

Ball bearing testing

Ball bearing testing at the igus® test laboratory

 
Part No.:
d1 [mm]:
Balls:
Part No. Balls Inner
Ø d1
Bore
Ø d2
d3 h h1 h2 a m C1 B R1    
    [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]  
 ESTM-BB1-F06-B180-ES 316 SS 6 5.5 - 22 11 0 36 26 10 6 5 8.60 USD 
 ESTM-BB1-F10-B180-ES 316 SS 10 6.6 10.6 34 17 6.4 50 37 13 8 6.5 10.34 USD 
 ESTM-BB1-F20-B180-ES 316 SS 20 9 14.0 48 24 8.6 72 54 18 12 9 17.24 USD 
 ESTM-BB1-F06-B180-GL Glass 6 5.5 - 22 11 0 36 26 10 6 5 11.12 USD 
 ESTM-BB1-F10-B180-GL Glass 10 6.6 10.6 34 17 6.4 50 37 13 8 6.5 12.07 USD 
 ESTM-BB1-F20-B180-GL Glass 20 9 14.0 48 24 8.6 72 54 18 12 9 18.45 USD 
 ESTM-BB1-F25-B180-ES-SL - 25 - - - 36.5 78.5 - - - - - Upon request 
 ESTM-BB1-F15-B180-ES-SL - 15 - - - 30.2 68.2 - - - - - Upon request 
 ESTM-BB1-F17-B180-ES-SL - 17 - - - 30.2 68.2 - - - - - Upon request 
 ESTM-BB1-F20-B180-ES-SL - 20 - - - 30.2 68.2 - - - - - Upon request 
 ESTM-BB1-F30-B180-ES-SL - 30 - - - 42.9 89.9 - - - - - Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Temperatures up to 248°F: ESTM-…..202
Part No. Max. stat.
load
axial
Stat.
load
rating
Dyn.
load
rating
Limit
speed
Weight    
[lbs] [lbs] [lbs] [g]    
 ESTM-BB1-F06-B180-ES 95 50 70 2600 7.7 8.60 USD 
 ESTM-BB1-F10-B180-ES 285 85 119 1200 20.2 10.34 USD 
 ESTM-BB1-F20-B180-ES 400 210 294 1150 54.1 17.24 USD 
 ESTM-BB1-F06-B180-GL 95 50 70 2600 6.7 11.12 USD 
 ESTM-BB1-F10-B180-GL 285 85 119 1200 18.2 12.07 USD 
 ESTM-BB1-F20-B180-GL 400 210 294 1150 47.7 18.45 USD 
 ESTM-BB1-F25-B180-ES-SL - 480 520 - - Upon request 
 ESTM-BB1-F15-B180-ES-SL - 270 350 - - Upon request 
 ESTM-BB1-F17-B180-ES-SL - 280 360 - - Upon request 
 ESTM-BB1-F20-B180-ES-SL - 290 370 - - Upon request 
 ESTM-BB1-F30-B180-ES-SL - 500 550 - - Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Temperatures up to 248°F: ESTM-…..202

xiros® pillow block bearing, pivoting

pillow block bearing  

The pivoting option of this ball bearing-pillow block hybrid compensates for misalignment. The same features are applicable to both options (see above). The maximum tilt angle is 5°.

bearing pillow block  
Part No.:
d1 [mm]:
Balls:
Part No.   Balls Inner
Ø d1
Bore
Ø d2
d3 h h1 h2 a m C1 B R1    
      [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
 ESTM-BB1-P08-B180-ES pivoting Stainless steel 8 6.6 10.6 34 17 6.4 50 37 13 8 6.5 11.49 USD 
 ESTM-BB1-P10-B180-ES pivoting Stainless steel 10 9 14.0 40 20 8.6 62 46 16 10 8 12.90 USD 
 ESTM-BB1-P12-B180-ES pivoting Stainless steel 12 9 14.0 48 24 8.6 72 54 18 12 9 14.93 USD 
 ESTM-BB1-P08-B180-GL pivoting Glass 8 6.6 10.6 34 17 6.4 50 37 13 8 6.5 14.12 USD 
 ESTM-BB1-P10-B180-GL pivoting Glass 10 9 14.0 40 20 8.6 62 46 16 10 8 15.10 USD 
 ESTM-BB1-P12-B180-GL pivoting Glass 12 9 14.0 48 24 8.6 72 54 18 12 9 15.88 USD 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Temperatures up to 248°F: ESTM-…..202
Part No. Max. stat.
load
axial
Stat.
load
rating
Dyn.
load
rating
Limit
speed
Weight    
  [N] [N] [N] [rpm] [g]    
 ESTM-BB1-P08-B180-ES 165 60 84 2200 19.6 11.49 USD 
 ESTM-BB1-P10-B180-ES 285 85 119 1900 32.9 12.90 USD 
 ESTM-BB1-P12-B180-ES 315 105 147 2000 54.8 14.93 USD 
 ESTM-BB1-P08-B180-GL 165 60 84 2200 18.2 14.12 USD 
 ESTM-BB1-P10-B180-GL 285 85 119 1900 30.3 15.10 USD 
 ESTM-BB1-P12-B180-GL 315 105 147 2000 52.8 15.88 USD 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Temperatures up to 248°F: ESTM-…..202
More information: