Replaces several components

As a single-component solution, the profiled guide rollers made of xiros® B180 replace press-fitted or injection-molded metallic ball bearings.

Cost-effective

Resistant to dirt

Light-weight


Typical application areas:Textile machines, food industry ...

xiros® B180  
BB-6000P8

Profile P8

 
xirodur® BB-6000PP3

Profile PP3

 
Product range:
Part No.:
d1 [mm]:
Part number Inner Ø Outer Ø Width Load capacity [lbs] Max. speed
  d1 d2 b1 radial stat. [rpm]
 BB-608P6-B180-30-ES-C 8 24 7 18 2200 Upon request 
 BB-608P8-B180-30-ES 8 48 14 31.5 1800 Upon request 
 BB-6000P8-B180-30-ES-C 10 30 8 24.75 2200 6.22 USD 
 BB-6000PP3-B180-30-ES-C 10 30 8 24.75 2200 5.97 USD 
 BB-6201P9-B180-30-ES 12 60 12 36 1600 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
More information: