Plastic ball bearing rollers that can move heavy & fragile loads with minimum effort

Five times higher load capacity possible

Able to handle loads of up to 337 lbs (1,500 N), igus® ball bearing rollers, also known as ball transfer units, can move heavy as well as fragile loads conveniently, safely and in almost every direction. High quality main and support balls ensure rounder surfaces for smooth and consistent rolling. Designed for use in materials handling ball tables and glass processing, their many different designs offer a wide variety of cost-effective applications. Available as units made entirely of maintenance-free and dry-running plastic materials, they also come with stainless steel conveyor balls.

Compared to ball tables made of metal, igus® maintenance-free and self-lubricating ball transfer units help save money, time and effort.  They can be installed for horizontal, vertical and overhead movements.  A newly designed housing interior offers a five times higher load capacity.

Made of abrasion resistant xiros®, the polymer is durable and nonconductive. For applications that require non-magnetic ball transfer units, glass balls are available to replace the stainless-steel balls.  All of our xiros bearings are tested to the highest standards at the industry's largest test laboratory, at our headquarters in Cologne, Germany.

How are the ball bearing rollers constructed?

xiros ball bearing rollers have a housing made of high-performance plastics with an embedded ball socket. This serves as a running surface for the support balls. If the load ball rotates, the support balls roll on the ball socket. Depending on the application, various materials are available for the running ball and the support balls. The situation is completely different with the sliding ball transfer unit. The support balls previously used in our ball bearing rollers are replaced by a sliding insert made of the in-house iglide J3B. The stainless steel load ball therefore no longer runs on the support balls as in previous versions, but on the particularly wear-resistant sliding insert.
Plastic ball transfer unit
POM running ball and support balls
Ball transfer unit made of plastic with stainless steel support balls
POM running ball, stainless steel support balls
Sliding ball transfer unit made of plastic
Running ball made of stainless steel, sliding insert made of iglidur J3B

Request a Custom Design / Upload a CAD File


Does your application have a distinctive design, a need for a custom component, or extreme environmental conditions that your ball bearings are exposed to? Request a custom design with the ability to upload a CAD file and describe your unique application requirements.
 

Request a Custom Design
Custom Design

Browse the Shop

For low loads

low loads
  • Roll material: POM
  • Load capacity up to 112 lbs (500 N)
  • Temperature-resistant:  -40° to 76°F
Browse the Shop

For high loads

Axial polymer ball rollers
  • Rollers made of xirodur® B180
  • Load capacity up to 67 lbs (300 N)
  • Low coefficient of friction
Browse the Shop

Axial with Soft Roller

Axial with Soft Roller
  • Rollers made of xirodur® D180
  • Race material xirodur® B180
  • Maintenance-free and self-lubricating
Browse the Shop

Polymer high loads

Polymer high loads
  • Roller material POM
  • Ball material stainless steel
  • Load capacity up to 225 lbs (1,000 N)
  • Longer service life, less abrasion
Browse the Shop

Stainless Steel Conveyor Ball

Stainless Steel Conveyor Ball
  • Ball material: stainless steel
  • Load capacity up to 112 lbs (500 N)
  • Long service life
  • Overhead installation possible
Browse the Shop

Clamping Ring

Clamping Ring
  • Additional security for strong hold
  • Easy assembly and disassembly
  • Corrosion-resistant
  • Cost-effective
Browse the Shop

Configure Custom Solutions

Ball Bearing Service Life Calculator

xiros service life calculator Quickly find the perfect ball bearing for your application.  Simply enter your requirements and receive suitable ball bearings with a service life statement.  Request a quote, download a CAD file, or add to your cart and checkout.
Use the Service Life Calculator

Visit the CAD Library

xiros CAD

Browse various options and select the product group and name, 2D or 3D format, then create the CAD model by clicking “generate.” You can also import the model directly into your CAD system, or download to your computer.

Visit the CAD Library

Discuss your project with a ball bearings expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

Contact an igus® expert now