Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® A500: Temperature and chemical resistance

iglide® A500

The FDA-compliant self-lubricating material iglide® A 500 can be used at very high and very low temperatures. It has also been certified for use in direct contact with food.

FDA-compliant

Resistant to temperatures from -148 °F to +482 °F

High chemical resistance


Typical application areas:Food industry, beverage industry, medical

Product range:

Part number Ø Length
More about selected part:
myCatalog myCatalog

More information: