iglide®
G300,
TX1, and
Q2 polymer bearings are ideal for use in heavy-duty applications in dirty environments. We embed solid lubricants into each of our bearing materials for dry-running, grease-free operation. Additionally, we add base polymers for high wear resistance and reinforcing fibers for high loads and surface pressures. All iglide® bearings are maintenance-free and resistant to dirt, dust, and corrosion. Some materials, such as TX1, offer extreme loading capabilities.
iglide® bearings can be used with any shafting surface but work best when paired with
GKF. Our GKF shafts are three times more corrosion resistant than zinc or nickel plating and extend the service lives of our bearings by up to 40-60%. In our
test laboratory, all iglide® plastics are tested intensively for coefficients of wear and friction, with over 10,000 tests per year providing the basis for our data and service life estimates.